Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Trapezoidal Nut, EFM short - Trapezoidal nuts, EFM short, short-install flange, thread to DIN ISO 103
Bill of material
Trapezoidal Nut, EFM short, short-install flange, thread to DIN ISO 103 KETTEN FUCHS Artikel-Nr. EFM-KURZ-16x4-LH
CNSORDERNO
Order number
EFM-KURZ-16x4-LH
STG
Increasing
LH left-handed
AG
Number of threads
1 mm
DS
D x pitch
16x4
D
Dimensions
48 mm
D1
Dimensions
26 mm
L
Dimensions
20.0 mm
L1
Dimensions
7 mm
L2
Dimensions
10 mm
LK
Dimensions
38 mm
B
Dimensions
6 mm
CNSMASSEXACT
weight
0.14 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices